??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
SVR, SVRL, SVRJ, SVRLJ, SVW, SVWL, SVWJ, SVWLJ, SVWT, SVWTL, RVR, RVRL, RVW, RVWL, RVWT, RVWTL, SV2R, SV2RL, SV2RJ, SV2RLJ, SV2W, SV2WL, SV2WT, SV2WTL, RV2R, RV2RL, RV2W, RV2WL, RV2WT, RV2WTL - Medium Load Slide Guides - Standard Class -
Bill of material
SVR24-100
Part Number
Type Selection
Block Type
MX(Lubrication unit)
Assembly Height
mm
No. of Blocks
Surface Treatment
Length Type
L Selection (1mm Increment for Configurable)
mm
Grease Type Selection
L
mm
Material
Carbon Steel
Hardness
58HRC~
Allowable Temperature (deg Celsius)
-20~80
Tapped Holes on Both Ends of The Rail
Rail Ends Cut
Parallel Use of 2 Axes
Additional Blocks
W (+/- 0.05 Tolerance)
mm
L1
mm
B
mm
Sxl
L2
mm
S1
mm
K
mm
T
mm
Cb
mm
Grease Nipple Mounting Hole
E
mm
T1
mm
H1
mm
W1
mm
W2
mm
Ca
mm
d1xd2xh
mm
N
20.0 mm
F
60 mm
G
20.0 mm
Basic Load Rating C(Dynamic)
kN
Basic Load Rating Co(Static)
kN
M1 Allowable Static Moment
Nm
M2 Allowable Static Moment
Nm
M3 Allowable Static Moment
Nm
Block Mass
kg
Guide Rail Mass
kg/m
Length Type Algorithm
Fixed
M
mm
Previews
3D
Dimension
2D
Download CAD models