??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SVKNE - Flat Belt Conveyors SV Series - Center Drive 2-Groove Frame Type (Pulley Dia. 30mm) For Europe
Bill of material
SVKNE-50-390-6-TA230-IM-12.5-H-A
Part Number
SVKNE-50-390-6-TA230-IM-12.5-H-A
TYPE
SVKNE
B Selectable
mm
L 5mm Increment
mm
Enter value for L
L 5mm Increment
mm
cm
inch
ft
Motor Output
W
Motor Voltage
V
Motor Specification
Gear Head Ratio
Roller Edge
Belt Specification
Motor Maker Selection
Drive Section
MP 1mm Increment
mm
Additional Counterbored Holes
FYA 5mm Increment
mm
FYB 5mm Increment
mm
Motor Cover Window Type
Brackets for Speed Controller
Conveyor Stand
Stand Qty.
H 10mm Increment
mm
P 10mm Increment
mm
Post-Assembly Insertion Nuts for M5 Slot Included
Q Nut Quantity
mm
M
mm
Previews
3D
2D
Download CAD models