??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SVKN2 - Flat Belt Conveyors SV Series/Brushless Motors (AC Input) - Center Drive 2-Groove Frame Type (Pully Dia.30mm)
Bill of material
SVKN2-50-390-30-T1-ABM-20-H-B
Part Number
SVKN2-50-390-30-T1-ABM-20-H-B
TYPE
SVKN2
B Selectable
mm
L 5mm Increment
mm
Enter value for L
L 5mm Increment
mm
cm
inch
ft
Motor Output
W
Motor Voltage
V
Motor Specification
Gear Head Ratio
Roller Edge
Belt Specification
Motor Maker Selection
Drive Section
MP 1mm Increment
mm
Additional Counterbored Holes
FYA 5mm Increment
mm
FYB 5mm Increment
mm
Motor Cover Window Type
Brackets for Speed Controller
Conveyor Stand
Stand Qty.
H 10mm Increment
mm
P 10mm Increment
mm
Post-Assembly Insertion Nuts for M5 Slot Included
Q Nut Quantity
M
Previews
3D
2D
Download CAD models