??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
L.J. Star
Description
SVF - Sterile Visual Flow Indicator for Hygienic Application
Bill of material
SVF-A03
Part Number
SVF-A03
Tube OD
A
65 mm
B
16 mm
C
8 mm
Weight
0.3 lbs.
Previews
3D
Dimension
2D
Download CAD models