??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 1 Nov 2013. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
SV-TS 8 busbar enclosures (width 200 mm) (NA) - Baying systems TS 8
Bill of material
9670.228 (2)
Model No.
9670.228
Detail
PDF Catalog
PDF Catalog
Designation 1
SV-TS 8 busbar enclosures
Designation 1
WHD 200x2200x800mm
Weight
40.000 kg
Width
200 mm
Height
2200 mm
Depth
800 mm
CNSECLASS51
27-37-01-01
CNSECLASS70
27-18-01-01
CNSECLASS80
27-18-01-01
CNSETIM40
EC000268
STATUSPIM
30
EOLDATE
01.11.2013
Previews
3D
Dimension
2D
Download CAD models