??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
LILAI Chain
Description
Sushi Chain with stainless steel plate cover - Case Conveyor chain
Bill of material
SY-63-K325
Chain model
Series
Sushi Chain with stainless steel plate cover
Application
On the chain surface, it covered SUS304 stainless steel . Circle conveying, and it is widely used in the canteen etc.
Material
Polyoxymethylene (POM), operating temperature -30°C~+90°C
Pin material
Stainless Steel 304
Working load (25°C)
4800N, the maximum conveying length is 15 meters
Maximum Speed
Package
Width
mm
Weight
kg/m
Minimum sideflex raduis
mm
E
10.0 mm
J
35 mm
G
38 mm
V
48.6 mm
P
mm
T
3.25 mm
Q
28.3 mm
Previews
3D
2D
Download CAD models