KANA SUS40B21D15
KANA (Katayama Chain)
Sprockets
Chain No.40
Un-finished sprocket (Stainless)
B Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_40/un_finished_sprocket_stainless/b_type/sus40b_keyway_tapped_holes.prj},{NB=KANA_SUS40B21D15_K-_0-N/A_(H 725 0 0 N/A N/A)},{TYPE=SUS40B},{NOT=21},{NOTX=21.000},{DP=85.21},{DO=92},{MATC=},{SD=15.0},{SDMIN=15.000},{SDMAX=48.000},{SDAS=H},{SDAC=7},{BD=71.0},{BDMAX=71.000},{BL=25.0},{BLMAX=25.000},{AA=0},{KEY=},{KEYAS=N/A},{KEYAC=N/A},{THP=},{M=N/A},{NOTHP=0},{A=0.0},{ATH=0},{SURFT=},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 27
HELP_VARIABLE
Company
KANA (Katayama Chain)
Description
SUS40B - with Keyway & Tapped holes
Bill of material
KANA_SUS40B21D15
Type
SUS40B
Number of teeth
21
21
Pitch dia
85.21
85.21
mm
Outer dia
92
92
mm
Teeth bottom dia
77.26
77.26
mm
Caliper dia
77.02
77.02
mm
Width of teeth
7.2
mm
Hardeningtempering
None
Comments for hardeningtempering
Shape of sproket
C : Cutting type
Bore
mm
값 입력 SD
Bore
mm
cm
inch
ft
확인
Bore allowance symbol
H
D
E
F
G
Js
K
M
N
H
D
E
F
G
Js
K
M
N
Bore allowance class
7
6
8
9
10
7
6
8
9
10
Bore allowance
0/+18
0/+18
μm
Boss diameter
mm
값 입력 BD
Boss diameter
mm
cm
inch
ft
확인
Length of boss
mm
값 입력 BL
Length of boss
mm
cm
inch
ft
확인
Dia of slit
0.0
0.0
mm
Width of slit
0.0
0.0
mm
Keyway
No symbol : No
K : New JIS
FK : Old JIS
No symbol : No
K : New JIS
FK : Old JIS
Key allowance symbol (width)
N/A
N/A
Key allowance class (width)
N/A
N/A
Key allowance (width)
N/A
mm
Key allowance (depth)
-
mm
Tapped hole
No symbol : No
TC : Tapped hole (Coarse screw)
TF : Tapped hole (Fine pitch)
No symbol : No
TC : Tapped hole (Coarse screw)
TF : Tapped hole (Fine pitch)
Tapped hole size
N/A
N/A
Number of tapped holes
N/A
N/A
Position of Tapped hole (form the boss end face side)
mm
Angle of tapped hole
N/A
N/A
°
Caution
The tooth profile in the CAD models differ from the actual shape.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성