??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
KANA (Katayama Chain)
Description
SUS2052B - with Keyway & Tapped holes
Bill of material
KANA_SUS2052B11D21
Type
SUS2052B
Number of teeth
Pitch dia
mm
Outer dia
mm
Teeth bottom dia
mm
Caliper dia
mm
Width of teeth
8.7 mm
Hardeningtempering
None
Comments for hardeningtempering
Shape of sproket
C : Cutting type
Bore diameter
mm
Enter value for SD
Bore diameter
mm
cm
inch
ft
Bore allowance symbol
Bore allowance class
Bore allowance
0/+21 μm
Boss diameter
mm
Enter value for BD
Boss diameter
mm
cm
inch
ft
Length of boss
mm
Enter value for BL
Length of boss
mm
cm
inch
ft
Dia of slit
0.0 mm
Width of slit
0.0 mm
Keyway
Key allowance symbol (width)
Key allowance class (width)
Key allowance (width)
N/A mm
Key allowance (depth)
- mm
Tapped hole
Tapped hole size
Number of tapped holes
Position of Tapped hole (form the boss end face side)
mm
Angle of tapped hole
°
Caution
The tooth profile in the CAD models differ from the actual shape.
Previews
3D
Dimension
2D
Download CAD models