??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
KANA (Katayama Chain)
Description
SUS2052B - for Bearing (Step hole)
Bill of material
KANA_SUS2052B11D22D21_BB1
Type
SUS2052B
Number of teeth
Pitch dia
mm
Outer dia
mm
Teeth bottom dia
mm
Caliper dia
mm
Width of teeth
8.7 mm
Hardeningtempering
None
Comments for hardeningtempering
Shape of sproket
C : Cutting type
Type of hole for bearings
Boss diameter
mm
Enter value for BD
Boss diameter
mm
cm
inch
ft
Step hole diameter (BEARTYPE 1, 3, 4, 6 : Boss side, BEARTYPE 2, 5 : Tooth side)
mm
Enter value for SD1
Step hole diameter (BEARTYPE 1, 3, 4, 6 : Boss side, BEARTYPE 2, 5 : Tooth side)
mm
cm
inch
ft
Step hole dia. allowance symbol
Step hole dia. allowance class
Step hole dia. allowance
0/+21 μm
Length of boss
mm
Enter value for BL
Length of boss
mm
cm
inch
ft
Dia of slit
0.0 mm
Width of slit
0.0 mm
Step hole depth
mm
Enter value for SHL
Step hole depth
mm
cm
inch
ft
Step hole depth allowance
μm
Snap ring groove dia.
0.00 mm
Snap ring groove width
0.00 mm
Snap ring groove position
mm
Step hole diameter (in case of step hole on both side: Tooth side)
mm
Step hole dia. allowance symbol 2
Step hole dia. allowance class 2
Step hole dia. allowance 2
N/A μm
Step hole depth 2
mm
Step hole depth allowance 2
μm
Snap ring groove dia. 2
0.00 mm
Snap ring groove width 2
0.00 mm
Snap ring groove position 2
mm
Through hole
mm
Caution
The tooth profile in the CAD models differ from the actual shape.
Previews
3D
Dimension
2D
Download CAD models