??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
KANA (Katayama Chain)
Description
SUS2040B - Un-finished
Bill of material
SUS2040B101/2
Type
SUS2040B
Number of teeth
Pitch dia
mm
Outer dia
mm
Teeth bottom dia
mm
Caliper dia
mm
Width of teeth
7.2 mm
Hardeningtempering
None
Comments for hardeningtempering
Shape of sproket
C : Cutting type
Bore diameter
14 mm
Caution
The tooth profile in the CAD models differ from the actual shape.
Previews
3D
Dimension
2D
Download CAD models