??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
SUS-BAY16 - Low temperature grease deep groove ball bearing/Double sided with dust cover
Bill of material
SUS-BAY16-6800ZZ
code
SUS-BAY16
type
Standard type
Bearing type code
6
Bearing accuracy
GB/T 307.1 0level
Post code
ZZ(Double sided dust cover)
Bearing material(national standard)
0Cr18Ni9
Bearing material(Quite)
SUS304
Recommended temperature range
-60~100°C
Bearing model
d
10 mm
D
19 mm
B
5 mm
r1
0.3 min
Cr(move)
37
Cor(quiet)
19
Allowable speed(reference resources)
550 rpm
db
12 min
db
12.5 max
da
17.0 max
r
0.3 max
weight(reference resources)
5 g
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models