??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SUS - 303 Stainless Steel Plates
Bill of material
SUS-25-25-5
Part No.
SUS-25-25-5
Type Selection
SUS
Material
303 Stainless Steel
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B
mm
B Dimension
BC 1mm Increment
mm
T
mm
Thickness
TC 1mm Increment
mm
Circumference Chamfering
CCA Corner Cut
CCA 1mm Increment
mm
CCB Corner Cut
CCB 1mm Increment
mm
CCC Corner Cut
CCC 1mm Increment
mm
CCD Corner Cut
CCD 1mm Increment
mm
Previews
3D
Dimension
2D
Download CAD models