??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
KSB
Description
Surpresschrom SIC.2 V Montage A - Pressure booster system
Bill of material
10B
Pump size
Number of pumps
Number of stages
Component size
Flange design inlet
Flange design outlet
Nominal diameter inlet
Nominal diameter outlet
Type of motor enclosure
IP55
Rated frequency
50Hz
Number of motor poles
2
Motor size
Motor manufacturer
KSB (DMW)
Efficiency class
Rated power
Previews
3D
Dimension
2D
Download CAD models