??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
ksb
Description
Supress ECO H&M Montage A - Pressure booster system
Bill of material
4B
Pump size
Design concept
Number of pumps
Number of stages
mm
Rated frequency
50Hz
Number of motor poles
2
Component size
Rated power
Motor size
Connection type
Oval flange
Nominal diameter inlet
G 1"
Nominal diameter outlet
R 1"
Efficiency class
IE2
Type of motor enclosure
IP55
Previews
3D
Dimension
2D
Download CAD models