??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kabelschlepp
Description
Support trays
Bill of material
stgal-0-UA 1455-41-290
Article number
stgal-0-UA 1455-41-290
Type
Series
Chains type
Material
Outer link width
mm
Inner link width
25 mm
Support tray length
mm
Enter value for LA
Support tray length
mm
cm
inch
ft
Inner width
47 mm
Overall width
62 mm
Width
25 mm
Overall high
20 mm
Material thickness
1.5 mm
Angle
34 °
Angle
56 °
INFO
PDF Catalog
Previews
3D
Dimension
2D
Download CAD models