??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
Support rail 35 x 15 mm - For circuit-breaker component adaptor and mini-PLS component adaptor
Bill of material
9320.120
Model No. SV
9320.120
PDF Catalog
PDF Catalog
Width
72 mm
Designation 1
Support rail, 72mm wide, 15mm high
Designation 2
for Siemens size S3
Packs of
5
CNSECLASS51
27-37-03-02
CNSECLASS70
27-37-03-01
CNSECLASS80
27-14-11-43
CNSETIM40
EC001285
Gewicht
0.405 kg
Previews
3D
Dimension
2D
Download CAD models