??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Support arm telescope - RK Monitor Mounting / Fixing
Bill of material
193000048C66 Tragarm telescope (L=495)
Article description
Support arm telescope
Order-No.
193000048C66
Basic length
495 mm
maximum Length
720 mm
Length
mm
Enter value for LAENGE
Length
mm
cm
inch
ft
Further information on the website RK Rose + Krieger
Further information on the website RK Rose + Krieger
Maintenance interval for the item
No Need
Weight
1.685 kg
Standard delivery time of the item after receipt of order
2 Days after receipt of order
Registration No. WEEE
DE71223010
eClass V 8.0
23360103
Customs tariff number
85299092
Certificate RoHS (Click Icon)
Certificate REACH (Click Icon)
Previews
3D
2D
Download CAD models