??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
KSB
Description
Superbloc SBC Montage A - Pressure Booster System
Bill of material
Superbloc SBC Montage A_4B.
Pump size
mm
Number of stages
Rated frequency
50 Hz
Number of motor poles
2.000 mm
Component size
Rated power
Motor size
Nominal diameter inlet
mm
Nominal diameter outlet
G 1¼ mm
Efficiency class
IE2
Type of motor enclosure
IP55
Previews
3D
Dimension
2D
Download CAD models