??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
SUH200 - Ultrasonic flow meters
Bill of material
SUH200
Produktfoto
Kurzbeschreibung
SUH200: Ultrasonic flow meter; PNP/NPN; switching signal; pulse signal; diagnost
Long Description
Ultrasonic flow meter; PNP/NPN; switching signal; pulse signal; diagnostic signal; totaliser switching signal; frequency signal; IO-Link; analogue signal; Measuring range 0.06...14.4 m³/h; Measuring range 1...240 l/min; Medium temperature -20...100 °C; Pressure rating 25 bar; Clamp 1"; Connector
Bestellnummer
SUH200
Manufacturer Name
ifm electronic gmbh
data sheet
data sheet
Manufacturer Type Description
SUC25IJBFRKG/US
ERP Group Supplier
G6
Delivery Time
2.0
ARTICLE_STATUS
false
Order Unit
PCE
Content Unit
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Previews
3D
Dimension
2D
Download CAD models