??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Suction Plates SPL POM-NBR - SPL 70 POM-NBR G1/4-IG
Bill of material
SCHMALZ 10.01.01.13107 SPL 70 POM-NBR G1/4-IG
Name
10_01_01_13107
NNCUSTOM
SPL 70 POM-NBR G1/4-IG
NTCUSTOM
Saugplatte (rund)
NBCUSTOM
SPL 70 POM-NBR G1/4-IG
LINACUSTOM
SPL 70 POM-NBR G1/4-IG
Order number
10.01.01.13107
Dk
73 mm
Ds
68 mm
G1
G1/4"-IG
H
24.5 mm
LG1
11.5 mm
SW1
22 mm
Z
3 mm
Saugkraft
217 N
Volumen
24.1 cmł
Schlauchinnendurchmesser (empf.)
6 mm
Weight
91 g
Previews
3D
Dimension
2D
Download CAD models