??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Suction Plates SPL POM-NBR - SPL 115 POM-NBR G1/4-IG
Bill of material
SCHMALZ 10.01.01.13110 SPL 115 POM-NBR G1/4-IG
Name
10_01_01_13110
NNCUSTOM
SPL 115 POM-NBR G1/4-IG
NTCUSTOM
Saugplatte (rund)
NBCUSTOM
SPL 115 POM-NBR G1/4-IG
LINACUSTOM
SPL 115 POM-NBR G1/4-IG
Order number
10.01.01.13110
Dk
118 mm
Ds
113 mm
G1
G1/4"-IG
H
30.5 mm
LG1
12 mm
SW1
22 mm
Z
4 mm
Saugkraft
600 N
Volumen
91.2 cmł
Schlauchinnendurchmesser (empf.)
9 mm
Weight
280 g
Previews
3D
Dimension
2D
Download CAD models