??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Suction Cup Inserts SPI PEEK - SPI 11 PEEK
Bill of material
SCHMALZ 10.01.06.03281 SPI 11 PEEK
Name
10_01_06_03281
NNCUSTOM
SPI 11 PEEK
NTCUSTOM
Schmalz Pad Insert
NBCUSTOM
SPI 11 PEEK
LINACUSTOM
SPI 11 PEEK
Order number
10.01.06.03281
Ds
8.8 mm
H
5.1 mm
Material
Polyetheretherketon
Weight
0.3 g
Previews
3D
Dimension
2D
Download CAD models