??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Suction Cup Inserts SPI (for SPB1) - SPI 40 PA
Bill of material
SCHMALZ 10.01.06.03388 SPI 40 PA
Name
10_01_06_03388
NNCUSTOM
SPI 40 PA
NTCUSTOM
Schmalz Pad Insert
NBCUSTOM
SPI 40 PA
LINACUSTOM
SPI 40 PA
Order number
10.01.06.03388
D
40 mm
H
8.5 mm
Material
Polyamid
Weight
5.3 g
Previews
3D
Dimension
2D
Download CAD models