??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Suction Cup Inserts SPI (for SPB1) - SPI 26 PA
Bill of material
SCHMALZ 10.01.06.03386 SPI 26 PA
Name
10_01_06_03386
NNCUSTOM
SPI 26 PA
NTCUSTOM
Schmalz Pad Insert
NBCUSTOM
SPI 26 PA
LINACUSTOM
SPI 26 PA
Order number
10.01.06.03386
D
25.5 mm
H
5.9 mm
Material
Polyamid
Weight
1.9 g
Previews
3D
Dimension
2D
Download CAD models