??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Suction Cup Inserts SPI (for SPB1) - SPI 22 PA
Bill of material
SCHMALZ 10.01.06.03315 SPI 22 PA
Name
10_01_06_03315
NNCUSTOM
SPI 22 PA
NTCUSTOM
Schmalz Pad Insert
NBCUSTOM
SPI 22 PA
LINACUSTOM
SPI 22 PA
Order number
10.01.06.03315
D
21.8 mm
H
5.1 mm
Material
Polyamid
Weight
1.4 g
Previews
3D
Dimension
2D
Download CAD models