??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Schmalz
Description
Suction Cup Inserts SPI (for SPB1) - SPI 18 PA
Bill of material
SCHMALZ 10.01.06.03385 SPI 18 PA
Name
10_01_06_03385
NNCUSTOM
SPI 18 PA
NTCUSTOM
Schmalz Pad Insert
NBCUSTOM
SPI 18 PA
LINACUSTOM
SPI 18 PA
Order number
10.01.06.03385
D
17.4 mm
H
4.1 mm
Material
Polyamid
Weight
0.5 g
Previews
3D
Dimenze
2D
Stáhnout CAD model