??
Catalog navigation
CAD model selection
Selectable products: 87
HELP_VARIABLE
Company
Wilo
Description
Sub TWI 6
Bill of material
6075249
Produktabbildung
Article number
Type code
Manufacturer
WILO SE
Level Of Detail
Short text
Multistage 6" submersible pump in tie strap version for vertical or horizontal installation
Tender text
Fully submersible, multistage pump for pumping industrial and drinking water (ACS rating) with radial or semi-axial impellers in sectional construction for vertical or horizontal installation, with built-in non-return valve. Corrosion-free, three-phase AC motor for direct or star-delta starting with water-glycol filling, alternatively with drinking water filling. Hermetically cast motor with enamel-insulated winding, resin-impregnated or rewindable with PVC-insulated winding, and self-lubricating bearings. The motor is cooled by the pumped fluid. Therefore, the unit must always be operated immersed. The limit values for maximum fluid temperature and minimum flow velocity must be adhered to. Vertical installation is possible with or without cooling jacket. In cases of horizontal installation, a cooling jacket must always be provided . Scope of delivery: *Submersible pump with connection cable and ACS rating *Installation and operating instructions
Product description
ETIM Class (EC)
EC010343
Pump casing material
Stainless steel
Quality class of pump casing
X5CrNi18-10
Material pump wheel
Stainless steel
Material pump wheel
X5CrNi18-10
Volume flow rate (BEP)
m³/h
Head at flow rate (BEP)
kPa
Max. discharge flow
m³/h
Max. static height
m
Max. operating pressure
40.0 bar
Electrical connection
Detachable
Cable length
mm
Rated voltage
400.000 V
Number of phases
3.000
Frequency
50 Hz
Nominal current
A
Motor power output (P2) per motor
kW
Insulation class acc. to IEC
Rotational speed
1/min
Motor speed control
0
Type of speed control
0
Medium temperature (continuous)
3.0 °C
Connection outlet side
Diameter of connection on delivery side
Outer pipe diameter connection outlet side
mm
Flange compression stage connection outlet
PN 10/16/25/40 bar
Connection standard outlet side
-
Flange shape
No connection
With non-return valve
0
Pump diameter
mm
Pump and motor length
mm
Immersing depth
350.0 mm
Min. drill hole diameter
mm
Max. sand content
50.0 g/m³
Max. electrical switching cycles
20 1/h
Nominal operating mode
-
Weight
kg
Degree of protection (IP rating)
IP68
Cable type
S07BBH2-F
Cable type
0
Cable type
0
Cable construction
mm²
Cable construction
0
Cable construction
0
Angle to first bolt hole
0 mm
Thickness flange (incl. sealing edge)
0 mm
Diameter bolt hole
0 mm
Diameter sealing edge
0.000 mm
Dimensions
mm
Dimensions
mm
Outer diameter of flange
0 mm
Dimensions
0 mm
Dimensions
6.0 mm
Max. diameter
mm
Dimensions
Outer pipe diameter connection
0
Thickness sealing edge
0
Dimensions
mm
Dimensions
mm
Dimensions
0 mm
Dimensions
mm
Dimensions
0 mm
Dimensions
0 mm
Pitch circle
0
Dimensions
mm
Number of bolt holes
0 mm
Dimensions
0.0 mm
Number of cables
1
Previews
3D
Dimension
2D
Download CAD models