??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Wilo
Description
Sub TWI 6 -D-QC
Bill of material
6091436
Produktabbildung
Article number
Type code
Manufacturer
WILO SE
Level Of Detail
Short text
Multistage 6" submersible pump in tie strap version for vertical or horizontal installation
Tender text
Fully submersible, multistage pump for pumping industrial and drinking water (ACS rating) with radial or semi-axial impellers in sectional construction for vertical or horizontal installation, with built-in non-return valve. Corrosion-free, three-phase AC motor for direct or star-delta starting with water-glycol filling, alternatively with drinking water filling. Hermetically cast motor with enamel-insulated winding, resin-impregnated or rewindable with PVC-insulated winding, and self-lubricating bearings. Connection cable in Quick Connect version (QC) for quick and easy extension or replacement of the installed motor cable.The motor is cooled by the pumped fluid. Therefore, the unit must always be operated immersed. The limit values for maximum fluid temperature and minimum flow velocity must be adhered to. Vertical installation is possible with or without cooling jacket. In cases of horizontal installation, a cooling jacket must always be provided . Scope of delivery: *Submersible pump with QC connection cable and ACS rating *Installation and operating instructions
Angle to first bolt hole
0 mm
Thickness flange (incl. sealing edge)
0 mm
Diameter bolt hole
0 mm
Diameter sealing edge
0.000 mm
Dimensions
mm
Dimensions
95.250 mm
Outer diameter of flange
0 mm
Dimensions
0 mm
Dimensions
6.0 mm
Max. diameter
mm
Dimensions
Outer pipe diameter connection
0
Thickness sealing edge
0
Dimensions
mm
Dimensions
mm
Dimensions
0 mm
Dimensions
mm
Dimensions
0 mm
Dimensions
0 mm
Pitch circle
0
Dimensions
mm
Number of bolt holes
0 mm
Dimensions
0.0 mm
Number of cables
1
Previews
3D
Dimension
2D
Download CAD models