??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Sub side entry metal hood 15 pole with
Bill of material
HARTING 09670150334
Product number of the Manufacturer
09670150334
Preview
Short Description
Shell housing, Size: D-Sub 2, With short locking screws, Thread 4-40 UNC, Side entry, 1x, Material (hood/housing): Metal
Long Description
Shell housing, Size: D-Sub 2, With short locking screws, Thread 4-40 UNC, Side entry, 1x, Material (hood/housing): Metal
Manufacturer Type Description
Sub side entry metal hood 15 pole with
Alternative product number
09 67 015 0334
Manufacturer Name
HARTING
Delivery Time
7
Type of interlock
Screw
Brand
D-Sub
Manufacturer product designation
Sub side entry metal hood 15 pole with
material
Metal film
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models