??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
SUB D SCREW WITH NUT UNC/UNC
Bill of material
HARTING 09670009922
Preview
Product number of the Manufacturer
09670009922
Short Description
Female screw lock, With nut, Thread UNC/UNC, Total length 13 mm
Long Description
Female screw lock, With nut, Thread UNC/UNC, Total length 13 mm
Manufacturer Type Description
SUB D SCREW WITH NUT UNC/UNC
Alternative product number
09 67 000 9922
Manufacturer Name
HARTING
Delivery Time
7
Product type
SUB D SCREW WITH NUT UNC/UNC
Manufacturer product description
Female screw lock, With nut, Thread UNC/UNC, Total length 13 mm
Manufacturer product designation
Female screw lock, With nut, Thread UNC/UNC, Total length 13 mm
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
73181558
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models