??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
CKD
Description
SU300D-W-FP1/SU400D-W-FP1 - Compact general purpose type D Series Unit
Bill of material
SU302D-05-W-C1
Model no.
Inlet air pressure
Unit type
Option : Common exhaust
Option : Reversed inlet and outlet
Infotext
Dimensions
A
mm
B
mm
C
mm
D
80 mm
E
55 mm
F
mm
G
0 mm
Previews
3D
Dimension
2D
Download CAD models