??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
SU18-40a/110/115/126a - Fiber Optic Sensors
Bill of material
SU18-40a/110/115/126a
Product Picture
MANUID
SU18-40a/110/115/126a
Short Description
Fiber optic sensor SU18-40a/110/115/126a
EAN
4050143094615
Manufacturer Type Description
SU18-40a/110/115/126a
Max. output current
100 mA
min. ambient temperature
-10 °C
Type of light
Red light, non-polarized
Voltage type
DC
Design of control output
NPN
Housing construction form
Norm construction design
max. ambient temperature
55.00 °C
Housing material
Polycarbonate
Switch frequency
3000.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
VN
WEIGHT
0.080
LENGTH
0.098
WIDTH
0.121
DEPTH
0.048
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей