??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
SU18/16/35/40a/110/115a - Fiber Optic Sensors
Bill of material
SU18/16/35/40a/110/115a
Product Picture
MANUID
SU18/16/35/40a/110/115a
Short Description
Fiber optic sensor SU18/16/35/40a/110/115a
EAN
4050143056316
Manufacturer Type Description
SU18/16/35/40a/110/115a
Max. output current
100 mA
min. ambient temperature
-10 °C
Type of light
Red light, non-polarized
Voltage type
DC
Design of control output
NPN
Housing construction form
Norm construction design
max. ambient temperature
55.00 °C
Housing material
Polycarbonate
Switch frequency
3000.000 Hz
Design of electrical connection
Connector M8
Number of content units per order unit
1
Country of origin
VN
WEIGHT
0.060
LENGTH
0.100
WIDTH
0.123
DEPTH
0.050
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
尺寸
2D
下載CAD模型