??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
su_3 - Signal Transformer
Bill of material
SU-3
Part Number
SU-3
Description
Step Up/Down Power Isolation Transformer, 3000VA Power, 416/428/440/448/460/480V Output Series
Power
3000 VA
Output Series
416/428/440/448/460/480V
Output Parallel
208/220/240V
Input
104V/110V/120V/208V/214V/220V/224V/230V/240V V
Mounting
Chassis Mount
Frequency
50500Hz Hz
Weight
70 lbs (31.75 kg)
Length
7.56 in. (192 mm)
Width
9.25 in. (235 mm)
Height
7.37 in. (187.2 mm)
Previews
3D
2D
Download CAD models