??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
STYSF - Stay Sets for Frames
Bill of material
STYSF5-129
Part No.
Material of Stay
304 Stainless Steel
Surface Treatment of Stay
Hairline Finish
Material of Plate
Low Carbon Steel
Surface Treatment of Plate
Trivalent Chromate
No.
H
mm
Min. Length L Min
133 mm
Max. Length L Max
195 mm
Rentable Load (Max.)
147 (15) N (kgf) /pc.
Component Instalation Plate - Frame Side
Component Attachment Screw - Frame Side
Component Attachment Screw Qty. - Frame Side
2
Component Bolt - Frame Side
SCB3-6
Component Bolt Qty. - Frame Side
3
Component Nut - Frame Side
Component Nut Qty. - Frame Side
2
Component Instalation Plate - Door Side
Component Attachment Screw - Door Side
Component Attachment Screw Qty. - Door Side
2
Component Bolt - Door Side
SCB3-6
Component Bolt Qty. - Door Side
2
Component Nut - Door Side
Component Nut Qty. - Door Side
2
Previews
3D
Dimension
2D
Download CAD models