??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
Styled Knob M6 - Press-in style
Bill of material
47-90-681-20
Catalog number
Dimension D
14.7 mm
Dimension D1
9.4 mm
Thread
M6 mm
Thread pitch
1
Dimension H1
20 mm
Dimension H2
13.4 mm
A min.
0.9 mm
Play of screw
0.8 mm
Dimension P1
mm
Dimension P2
mm
Previews
3D
Dimension
2D
Download CAD models