??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
Styled Knob M4 - Flare-in style
Bill of material
47-80-382-10
Catalog number
Dimension D
13 mm
Dimension D1
6.7 mm
Thread
M4 mm
Thread pitch
0.7
A min.
mm
A max.
mm
Dimension B
mm
Play of screw
0.9 mm
Dimension L
mm
Previews
3D
Dimension
2D
Download CAD models