??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
Styled Knob M3 - Press-in style
Bill of material
47-90-181-20
Catalog number
Dimension D
10.6 mm
Dimension D1
5.5 mm
Thread
M3 mm
Thread pitch
0.5
Dimension H1
11.5 mm
Dimension H2
8.3 mm
A min.
0.9 mm
Play of screw
0.7 mm
Dimension P1
mm
Dimension P2
mm
Previews
3D
Dimension
2D
Download CAD models