??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
STXR40AB00-2020BI
Bill of material
047753-000
Part Number
047753-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
047753-000
TE Internal Description
STXR40AB00-2020BI
Alias #
8-1190366-3
Pluggable IO Accessory Type
Tinel-Lock Adapter
Termination Device Type
Side-Entry Tinel-Lock Ring, Tinel-Lock Adapter, Tinel-Lock Ring
Connector Shell Size
21, G
Termination Device Included
TR20BI
Color
Olive Drab
Backshell Material
Aluminum
Adapter Plating Material
Cadmium (AMS-QQ-P-416, Type II, Class 3)
TE Adapter Code
40
Adapter Entry Size
20
Overbraid Termination
Tinel-Lock Ring
Cable Diameter Range
12.7 - 20.7 mm [ .5 - .12 in ]
Cable Entry Diameter
.2 - 31.8 mm [ .01 - 1.25 in ]
Operating Temperature Range
-65 - 175 C [ -85 - 347 F ]
Salt Spray Resistance
500 Hr
Connector Detail Specification Number
D3899920, D3899924, D3899926, D3899940, D3899942, D3899946, D3899947
Connector General Specification Number
MIL-DTL-38999 Series IIIClass C,F,K,W, MIL-DTL-38999 Series IVClass C,F,W, MIL-DTL-38999 Series IVClass C,W, MIL-DTL-38999 Series IVClass F,W
Previews
3D
2D
Download CAD models