??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Smooth Tech
Description
STW178 - Belt
Bill of material
STW178-P120-S300-4P-LM-LOS-M-1M-OL-B20
Model
ST : Half a screw
Products wide
178
Weight
14.0 kg
Belt lead
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
Position of stroke
mm
Enter value for POS
Position of stroke
mm
cm
inch
ft
Reduction ratio
Number of slider
4P : 4 sliders
Motor direction
Photoelectric switch position
Motor brand
Motor power
Brake
Inside and outside lock
L
618 mm
A
1 mm
B
215 mm
N
6 mm
E
6 mm
Previews
3D
Dimension
2D
Download CAD models