??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
stu01
Bill of material
STU01-D3-DS5
CODE
LX1
A1
CZ
S45C
BMCL
FH
FJ
FJ1
D
mm
DS
mm
Applicable bearing
673ZZ(6)/683ZZ(7) mm
B
8 mm
B1
11.0 mm
K
10 mm
C
0.5 mm
b
7 mm
Stop screw
M3×3 mm
Previews
3D
Dimension
2D
Download CAD models