??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Smooth Tech
Description
STSW202 - All the screw
Bill of material
STSW202-P180-S300-4P-LM-ROS-M-1M-OL-B20
Model
Products wide
202
Weight
35.0 kg
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
Reduction ratio
Position of stroke
mm
Enter value for POS
Position of stroke
mm
cm
inch
ft
Number of slider
Motor direction
Photoelectric switch position
Motor brand
Brake
Motor power
Inside and outside lock
L
765 mm
A
3 mm
B
40 mm
N
10
E
10
Previews
3D
Dimension
2D
Download CAD models