??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Smooth Tech
Description
STSW134 - Belt
Bill of material
STSW134-P120-S300-2P-LM-LOS-M-1M-OL-B20
Model
Products wide
Weight
7.7 kg
Belt lead
Reduction ratio
Number of slider
Motor direction
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
Position of stroke
mm
Enter value for POS
Position of stroke
mm
cm
inch
ft
Photoelectric switch position
Motor brand
Motor power
Brake
Inside and outside lock
L
567 mm
A
1 mm
B
155 mm
N
6 mm
E
6 mm
Previews
3D
Dimension
2D
Download CAD models