??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
STSNT, STSNS - Small Diameter Locating Pins - Male Thread - Shoulder Type - Taper R - Tolerance Standard
Bill of material
STSNT2-L0-P1.0-B2.5-H2.1-T1.0
Part No.
Material
D
mm
D Dimension Tolerance
0/-0.005 mm
L 0.5mm Increment
mm
Enter value for L
L 0.5mm Increment
mm
cm
inch
ft
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
P Dimension Tolerance
0/-0.01 mm
B 0.5mm Increment
mm
Enter value for B
B 0.5mm Increment
mm
cm
inch
ft
H 0.1mm Increment
mm
Enter value for H
H 0.1mm Increment
mm
cm
inch
ft
T 0.5mm Increment
mm
Enter value for T
T 0.5mm Increment
mm
cm
inch
ft
R
mm
M
Previews
3D
Dimension
2D
Download CAD models