??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Current transformer 142 x 45mm, 4000/5 A
Bill of material
HARTING 20314000101
Preview
Product number of the Manufacturer
20314000101
Short Description
Current transformer, Current transformer for measurement, KN Turns ratio: 4000 : 5
Long Description
Current transformer, Current transformer for measurement, KN Turns ratio: 4000 : 5
Manufacturer Type Description
Current transformer 142 x 45mm, 4000/5 A
Alternative product number
20 31 400 0101
Manufacturer Name
HARTING
Delivery Time
42
Primary rated current In
4000 A
Secondary rated current
0 A
weight
2853 g
Product type
Current transformer 142 x 45mm, 4000/5 A
Application standards
EN 61869-2
Manufacturer product description
Current transformer, Current transformer for measurement, KN Turns ratio: 4000 : 5
Manufacturer product designation
Current transformer, Current transformer for measurement, KN Turns ratio: 4000 : 5
certificate/approval
CE
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85043129
Country of origin
AT
Deeplink
Deeplink
Previews
Download CAD models
No generation actions are associated with this part