??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Eaton's CAD
Description
Current monitoring relay [EC001440]
Bill of material
184754
Preview
PLID
Manufacturer Type Description
Short Description
Long Description
International product number
Netto weight
kg
ECLASS_13_0
Current monitoring equipment [AKF096019]
ETIM_9_0
Current monitoring relay [EC001440]
Type of electric connection
Screw connection
With detachable clamps
false
External power supply required
false
Voltage type (supply voltage)
Supply voltage AC 50 Hz
V
Supply voltage AC 60 Hz
V
Supply voltage DC
V
Voltage measuring range
V
Type of current
Current measuring range
A
Response value amperage 1
A
Response value amperage 2
A
Single-phase under current possible
true
Three-phase under current possible
false
Single-phase overcurrent possible
true
Three-phase overcurrent possible
false
Single-phase hysteresis possible
Three-phase hysteresis possible
false
Contains function DC-voltage under current
true
Contains function DC-voltage overcurrent
true
Function DC-current hysteresis
Min. adjustable delay-on energization time
0.1 s
Max. permitted delay-on energization time
30 s
Min. adjustable off-delay time
s
Max. permitted off-delay time
s
External current transformer
false
Number of contacts as normally closed contact
0
Number of contacts as normally open contact
0
Number of contacts as change-over contact
2
Voltage type (operating voltage)
Operating voltage AC 50 Hz
V
Operating voltage AC 60 Hz
V
Operating voltage DC
V
Rated switch current
4 A
Width
22.5 mm
Height
85.6 mm
Depth
103.7 mm
Data sheet
Data sheet
Previews
3D
2D
Download CAD models