??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Azolgas
Description
STRIKER PLATES WDX35-80-3576 - ACCESSORIES
Bill of material
SPFO 003
Azolgas Article No
Nitrocyl Article No
max. piston diameter
25 mm
Diameter
76 mm
Distance
45 mm
Height
mm
Diameter
13.5 mm
Diameter
20 mm
Height
mm
Info Link
PDF data sheet
Previews
3D
Dimension
2D
Download CAD models