??
Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
FATH
Description
Connecting Strip 180 B, Slot 8
Bill of material
096010S10
Part #
Profile
B
Slot
8
Version
Thread
M6
A1
80 mm
A2
160 mm
L
180 mm
Weight
g
Customs Tariff Number
73181900
ID #
Certificate
Certificate
Certificate
Certificate
Previews
3D
Размер
2D
Сваляне на CAD модели