??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Wilo
Description
Stratos PICO-Z
Bill of material
4255431
Article number
Type code
Level Of Detail
Manufacturer
WILO SE
Short text
Glandless circulator with screwed connection, blocking-current proof EC motor and integrated electronic power control.
Tender text
This circulator is suitable only for drinking water. Maintenance-free domestic hot water circulator (glandless pump version) with screwed connection, blocking-current proof synchronous motor according to ECM technology and built-in electronic power control for continuous differential pressure control. With the highest efficiency levels and high starting torque, including automatic deblocking function. Suitable for all domestic hot water systems (+2 to +95 °C). Control modes: *T-const. for temperature-controlled mode *Δp-c for constant differential pressure *Constant speed (n-const.) Functions: *Detection of thermal disinfection of the domestic hot water storage tank *Fault/warning message display including description and error code in plain text *Venting routine for automatic venting of the rotor chamber *Manual restart function for additional deblocking of the pump as required *Key lock *Function for resetting the electricity meter or for resetting the settings to the factory settings *Automatic deblocking function and integrated motor protection Display: *Control mode *Setpoint *Volume flow *Delivery head *Speed *Temperature *Power consumption *Electric consumption *Active influences (e.g. thermal disinfection, deaeration) Version: *Graphic colour display with operation via one button manual operation level *Slot for Wilo communication modules as an interface for e.g. Bluetooth *Use the Wilo-Assistant app to read and set operating data and –among other things– set up a commissioning protocol through the Bluetooth interface (as an accessory) *Minimal consumption only 3 W *Equipped as standard with a thermal insulation shell Optional accessories: *Wilo-Smart Connect module BT for Bluetooth connection to mobile devices via Wilo-Assistant app *The Wilo-Connect module BMS expands the interface for use in building management systems (BMS)
Angle to first bolt hole
0 °
Angle to first bolt hole
0 °
Thickness flange (incl. sealing edge)
0 mm
Thickness flange (incl. sealing edge)
0 mm
Outer diameter of flange
0
Outer diameter of flange
0
Dimensions
32 mm
Diameter bolt hole
0 mm
Diameter bolt hole
0 mm
Diameter sealing edge
0 mm
Diameter sealing edge
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Nominal inner diameter
mm
Nominal inner diameter
mm
Outer pipe diameter connection
mm
Outer pipe diameter connection
mm
Thickness sealing edge
0.0 mm
Thickness sealing edge
0.0 mm
Pitch circle
0
Pitch circle
0
Pump flange dimensions
0 mm
Pump flange dimensions
0 mm
Pump flange dimensions
0 mm
Pump flange dimensions
0 mm
Number of bolt holes
0
Number of bolt holes
0
Connecting measure pump house
mm
Connecting measure pump house
mm
Length gusset/thread
mm
Length gusset/thread
mm
Wall thickness connection
mm
Wall thickness connection
mm
Width oval flange
0 mm
Width oval flange
0 mm
Centre-to-centre holes
0 mm
Centre-to-centre holes
0 mm
Length oval flange
0 mm
Length oval flange
0 mm
Pump height
mm
Diameter motor
64 mm
Dimensions
55 mm
Dimensions
38 mm
Dimensions
156 mm
Dimensions
55 mm
Dimensions
mm
Dimensions
18 mm
Dimensions
42 mm
Diameter pump housing
95 mm
Connection length
mm
Connection length
mm
Dimensions
156 mm
Height pump housing
53 mm
Centre connection to end motor
58 mm
Thickness electrical cabinet
62 mm
Width electrical cabinet
123 mm
Distance to centre connection
33 mm
Length electrical cabinet left
56 mm
Length electrical cabinet right
44 mm
Working length
78 mm
Working length
78 mm
Port-to-port length
mm
Dimensions
41 mm
Dimensions
82 mm
Dimensions
0
Dimensions
82 mm
Dimensions
58 mm
Dimensions
58 mm
Dimensions
58 mm
Dimensions
123 mm
With insulation shell
yes
Previews
3D
Dimension
2D
Download CAD models