??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 9
HELP_VARIABLE
Company
Wilo
Description
Stratos PICO plus (2015 - 2021)
Bill of material
4216604
Article number
Type code
Level Of Detail
Manufacturer
WILO SE
Short text
Glandless circulator with screwed connection, blocking-current proof EC motor and integrated electronic power control.
Tender text
High-efficiency pump Wilo-Stratos PICO plus, electronically controlled Maintenance-free glandless circulator with screwed connection, blocking-current proof synchronous motor using ECM technology (up to 90 % energy saving compared to an uncontrolled pump) and built-in electronic power control for continuous differential pressure control. Can be used for all heating and air-conditioning applications (+2 °C to +110 °C). Control mode can be selected in accordance with the radiator/underfloor heating application. Standard-equipped with: *Preselectable control modes for optimum load adjustment: Δp-c (differential pressure constant), Δp-v (differential pressure variable) can be combined with Dynamic Adapt control function *Automatic setback operation *Integrated motor protection *Operating status and fault indication (with error codes) *LC display with precise menu navigation *Display of the current consumption in watts, or *display of the current flow in m<SUP>³</SUP>/h *Supports hydronic balancing with the Wilo Assistant and the Wilo-Smart Balance function *Display of the cumulative power consumption in kilowatt-hours *Reset function for resetting the electricity meter or for resetting the settings to the factory settings *"Hold" function (key lock) for disabling the settings *Minimal consumption only 3 W *High efficiency, TÜV tested (the certificate can be seen at www.wilo.com/legal) *Compact design *Automatic deblocking function *High starting torque *Venting routine for automatic venting of the rotor chamber *Equipped as standard with a thermal insulation shell
Product description
ETIM Class (EC)
0
Pump casing material
Quality class of pump casing
Material pump wheel
PP-GF40
Material pump wheel
Plastic (PP - 40% GF)
Volume flow rate (BEP)
m³/h
Head at flow rate (BEP)
kPa
Max. discharge flow
1.5 m³/h
Max. static height
m
Max. operating pressure
10.0 bar
Double pump
false
Electrical connection
1 x PG11
Cable length
0 mm
Rated voltage
230 V
Number of phases
1
Frequency
50. 60 Hz
Nominal current
0.00 A
Motor power input (P1) per motor
kW
Pump power consumption (solpump)
W
Pump power consumption standby (solstandbypump)
3.0 W
Energy Efficiency Index (EEI)
0
Insulation class acc. to IEC
F
Pump circuit
0
Rotational speed
0 1/min
Motor speed control
Frequency converter
Type of speed control
0
Communication
0
Radio standard Bluetooth
0
Radio standard 2G / 3G / 4G
0
Radio standard 2G / 3G / 4G
0
Radio standard 5G
0
Interface signal 0-10 V / 2-10 V
0
Interface signal 0-20 mA / 4-20 mA
0
Interface PT100 / PT1000 / PTC
0
Interface Pulse Width Modulation (PWM)
0
Interface pulse counter
0
Potential free switch contact
0
With communication interface RS-485
0
With communication interface RS-232
0
Supporting protocol for EtherNet/IP
0
Supporting protocol for KNX
0
Supporting protocol for PROFIBUS
0
Supporting protocol for PROFINET IO
0
Supporting protocol for CAN/CANOpen
0
Supporting protocol for Modbus TCP
0
Supporting protocol for Modbus RTU
0
Supporting protocol for BACnet MS/TP
0
Supporting protocol for BACnet IP
0
Supporting protocol for LON/LONWorks
0
Supporting protocol for LIN Bus
0
Medium temperature (continuous)
2.0 °C
Ambient temperature
10.0 °C
Connection on supply side
Diameter of connection on supply side
Outer pipe diameter connection inlet side
mm
Flange compression stage connection inlet
PN 10 bar
Connection standard inlet side
DIN ISO 228-1
Connection outlet side
Diameter of connection on delivery side
Outer pipe diameter connection outlet side
mm
Flange compression stage connection outlet
PN 10 bar
Connection standard outlet side
DIN ISO 228-1
Flange shape
Screwed connection outer thread
Recess length
0 mm
Degree of protection (IP rating)
IPX4D
Weight
kg
Angle to first bolt hole
0 °
Angle to first bolt hole
0 °
Thickness flange (incl. sealing edge)
0 mm
Thickness flange (incl. sealing edge)
0 mm
Outer diameter of flange
0
Outer diameter of flange
0
Dimensions
33 mm
Diameter bolt hole
0 mm
Diameter bolt hole
0 mm
Diameter sealing edge
0 mm
Diameter sealing edge
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Nominal inner diameter
mm
Nominal inner diameter
mm
Outer pipe diameter connection
mm
Outer pipe diameter connection
mm
Thickness sealing edge
0.0 mm
Thickness sealing edge
0.0 mm
Pitch circle
0
Pitch circle
0
Pump flange dimensions
0 mm
Pump flange dimensions
0 mm
Pump flange dimensions
0 mm
Pump flange dimensions
0 mm
Number of bolt holes
0
Number of bolt holes
0
Connecting measure pump house
mm
Connecting measure pump house
mm
Length gusset/thread
mm
Length gusset/thread
mm
Wall thickness connection
mm
Wall thickness connection
mm
Width oval flange
0 mm
Width oval flange
0 mm
Centre-to-centre holes
0 mm
Centre-to-centre holes
0 mm
Length oval flange
0 mm
Length oval flange
0 mm
Pump height
166 mm
Diameter motor
64 mm
Dimensions
55 mm
Dimensions
38 mm
Dimensions
156 mm
Dimensions
55 mm
Dimensions
40 mm
Dimensions
40 mm
Dimensions
0 mm
Diameter pump housing
95 mm
Connection length
mm
Connection length
mm
Dimensions
154 mm
Height pump housing
53 mm
Centre connection to end motor
58 mm
Thickness electrical cabinet
74 mm
Width electrical cabinet
0 mm
Distance to centre connection
33 mm
Length electrical cabinet left
47 mm
Length electrical cabinet right
41 mm
Working length
mm
Working length
mm
Port-to-port length
mm
Dimensions
52 mm
Dimensions
55 mm
Dimensions
0
Dimensions
55 mm
Dimensions
58 mm
Dimensions
58 mm
Dimensions
58 mm
Dimensions
0
With insulation shell
yes
Previews
3D
Boyut
2D
CAD modeli indir